IESNA:LM-63-2002
[TEST]P1440266
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]04/14/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2602-694-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]MPN-A2-D-U-SYM-U-7040
[LUMINAIRE] NEW HEAVEN POST TOP LUMINAIRE w/ SYMMETRIC DISTRIBUTION 04000K CCT 70 CRI LIGHT ENGINE
[LAMP] (1) 04000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.17A 21.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]04000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_THDi]12.5%
[_PF]0.95
[_SEARCH_MOUNTING] Post Top, POLE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]2341.6
TILT=NONE
1 -1 1 73 21 1 1 -1.0000 -1.0000 0.5730
1.000 1 21.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 
 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 
 137.5 140 142.5 145 147.5 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 
 175 177.5 180 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
26.0 22.0 27.0 34.0 40.0 46.0 50.0 53.0 57.0 60.0 63.0 66.0 68.0 71.0 73.0 74.0 79.0 88.0 100.0 123.0 153.0 195.0 243.0 286.9 
320.9 349.9 373.9 396.9 419.9 438.9 454.9 460.9 452.9 441.9 434.9 415.9 391.9 366.9 340.9 312.9 265.9 170.0 98.0 75.0 
65.0 60.0 56.0 53.0 49.0 46.0 42.0 38.0 33.0 27.0 21.0 15.0 11.0 8.0 6.0 4.0 2.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
26.0 22.0 27.0 34.0 40.0 45.0 50.0 53.0 56.0 60.0 63.0 66.0 68.0 70.0 72.0 74.0 79.0 88.0 100.0 121.0 153.0 193.0 240.0 286.9 
317.9 347.9 373.9 399.9 421.9 440.9 455.9 460.9 453.9 442.9 438.9 419.9 396.9 371.9 344.9 314.9 262.0 165.0 100.0 
75.0 65.0 60.0 55.0 52.0 49.0 46.0 42.0 38.0 33.0 27.0 21.0 15.0 11.0 8.0 6.0 4.0 2.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
26.0 23.0 28.0 34.0 40.0 45.0 50.0 54.0 56.0 60.0 62.0 65.0 67.0 69.0 71.0 73.0 79.0 87.0 101.0 123.0 154.0 198.0 249.0 295.9 
330.9 357.9 380.9 403.9 426.9 445.9 461.9 465.9 459.9 450.9 445.9 429.9 407.9 383.9 357.9 329.9 277.9 177.0 104.0 
78.0 67.0 61.0 57.0 54.0 50.0 46.0 42.0 37.0 32.0 26.0 20.0 15.0 11.0 8.0 6.0 4.0 2.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
26.0 23.0 28.0 33.0 39.0 45.0 50.0 53.0 56.0 59.0 63.0 65.0 67.0 69.0 71.0 72.0 78.0 86.0 99.0 120.0 150.0 194.0 244.0 287.9 
322.9 351.9 375.9 397.9 418.9 435.9 449.9 453.9 446.9 439.9 434.9 421.9 399.9 377.9 351.9 322.9 273.9 180.0 104.0 
78.0 66.0 61.0 57.0 53.0 49.0 46.0 41.0 37.0 32.0 26.0 21.0 15.0 11.0 8.0 6.0 4.0 2.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
26.0 23.0 27.0 33.0 39.0 45.0 49.0 53.0 56.0 59.0 62.0 65.0 67.0 69.0 71.0 74.0 80.0 89.0 103.0 126.0 156.0 196.0 246.0 286.9 
319.9 345.9 366.9 389.9 409.9 427.9 441.9 443.9 436.9 428.9 421.9 407.9 385.9 363.9 340.9 313.9 268.9 178.0 102.0 
75.0 64.0 58.0 54.0 52.0 48.0 44.0 40.0 37.0 32.0 26.0 21.0 15.0 11.0 8.0 6.0 4.0 2.0 1.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
26.0 23.0 27.0 33.0 39.0 44.0 49.0 53.0 56.0 60.0 63.0 65.0 68.0 69.0 71.0 73.0 80.0 89.0 105.0 127.0 156.0 198.0 245.0 283.9 
315.9 340.9 361.9 383.9 402.9 418.9 428.9 429.9 424.9 418.9 412.9 398.9 376.9 355.9 332.9 308.9 267.9 183.0 106.0 
76.0 64.0 59.0 55.0 52.0 49.0 45.0 41.0 37.0 32.0 27.0 21.0 16.0 11.0 8.0 6.0 4.0 3.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
26.0 24.0 26.0 32.0 38.0 44.0 49.0 53.0 57.0 60.0 63.0 66.0 68.0 70.0 71.0 74.0 79.0 90.0 105.0 129.0 162.0 204.0 253.0 294.9 
330.9 356.9 380.9 402.9 422.9 435.9 440.9 439.9 435.9 432.9 427.9 414.9 390.9 365.9 341.9 318.9 276.9 195.0 114.0 
79.0 67.0 61.0 57.0 54.0 51.0 47.0 43.0 38.0 33.0 28.0 22.0 17.0 12.0 9.0 6.0 5.0 3.0 1.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
26.0 25.0 27.0 31.0 38.0 44.0 50.0 53.0 56.0 60.0 63.0 65.0 67.0 69.0 70.0 72.0 78.0 88.0 104.0 128.0 160.0 202.0 253.0 294.9 
329.9 357.9 384.9 406.9 429.9 445.9 454.9 456.9 458.9 456.9 452.9 436.9 411.9 383.9 360.9 336.9 290.9 207.0 121.0 
84.0 70.0 63.0 59.0 56.0 52.0 48.0 44.0 39.0 34.0 29.0 23.0 18.0 13.0 9.0 7.0 5.0 3.0 1.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
26.0 24.0 27.0 32.0 38.0 45.0 50.0 54.0 57.0 60.0 63.0 65.0 67.0 69.0 70.0 73.0 79.0 88.0 103.0 127.0 161.0 202.0 253.0 296.9 
336.9 364.9 388.9 408.9 426.9 436.9 450.9 460.9 467.9 467.9 458.9 443.9 412.9 386.9 363.9 340.9 298.9 212.0 123.0 
83.0 70.0 63.0 59.0 56.0 52.0 48.0 44.0 40.0 35.0 29.0 23.0 18.0 13.0 10.0 7.0 5.0 3.0 1.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
26.0 24.0 27.0 33.0 39.0 45.0 50.0 54.0 57.0 60.0 63.0 66.0 68.0 70.0 71.0 74.0 78.0 87.0 101.0 123.0 151.0 189.0 235.0 274.9 
310.9 338.9 365.9 383.9 402.9 417.9 433.9 440.9 442.9 432.9 422.9 400.9 376.9 354.9 338.9 316.9 275.9 199.0 117.0 
79.0 66.0 61.0 56.0 53.0 50.0 46.0 43.0 39.0 34.0 29.0 23.0 18.0 13.0 10.0 8.0 6.0 3.0 1.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
26.0 23.0 27.0 33.0 39.0 45.0 50.0 54.0 57.0 60.0 64.0 66.0 68.0 70.0 71.0 73.0 78.0 86.0 99.0 121.0 149.0 185.0 232.0 274.9 
309.9 338.9 364.9 383.9 400.9 416.9 431.9 441.9 443.9 437.9 421.9 402.9 379.9 358.9 341.9 316.9 276.9 192.0 115.0 
80.0 66.0 60.0 56.0 52.0 49.0 46.0 42.0 38.0 33.0 28.0 23.0 18.0 13.0 10.0 7.0 5.0 3.0 1.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
26.0 23.0 27.0 33.0 40.0 45.0 50.0 54.0 57.0 60.0 63.0 66.0 68.0 70.0 71.0 73.0 77.0 84.0 98.0 120.0 148.0 185.0 229.0 272.9 
306.9 332.9 358.9 382.9 402.9 418.9 432.9 440.9 439.9 428.9 416.9 398.9 378.9 359.9 342.9 315.9 274.9 194.0 119.0 
78.0 65.0 59.0 55.0 52.0 49.0 45.0 42.0 37.0 33.0 28.0 23.0 18.0 13.0 10.0 8.0 5.0 3.0 1.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
26.0 24.0 27.0 34.0 39.0 45.0 51.0 54.0 57.0 60.0 63.0 65.0 67.0 69.0 71.0 72.0 76.0 83.0 96.0 118.0 147.0 185.0 235.0 283.9 
321.9 348.9 372.9 394.9 417.9 438.9 455.9 467.9 462.9 447.9 435.9 421.9 403.9 383.9 361.9 328.9 281.9 201.0 116.0 
81.0 67.0 61.0 56.0 53.0 50.0 46.0 42.0 37.0 32.0 27.0 22.0 17.0 12.0 9.0 7.0 5.0 3.0 1.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
26.0 24.0 27.0 33.0 39.0 45.0 51.0 54.0 57.0 61.0 63.0 66.0 68.0 69.0 70.0 72.0 75.0 81.0 94.0 114.0 143.0 179.0 233.0 281.9 
321.9 350.9 375.9 396.9 422.9 445.9 465.9 477.9 470.9 456.9 444.9 431.9 414.9 396.9 376.9 340.9 290.9 203.0 118.0 
84.0 68.0 61.0 56.0 53.0 50.0 46.0 42.0 37.0 32.0 26.0 21.0 16.0 11.0 9.0 6.0 5.0 3.0 1.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
26.0 23.0 25.0 33.0 39.0 45.0 51.0 54.0 57.0 60.0 63.0 65.0 67.0 69.0 70.0 72.0 75.0 81.0 93.0 113.0 141.0 177.0 226.0 274.9 
312.9 342.9 366.9 387.9 410.9 429.9 449.9 466.9 463.9 450.9 432.9 419.9 400.9 383.9 367.9 334.9 288.9 204.0 112.0 
80.0 66.0 59.0 54.0 51.0 48.0 44.0 40.0 36.0 31.0 25.0 20.0 15.0 11.0 8.0 6.0 4.0 3.0 1.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
26.0 23.0 25.0 32.0 39.0 46.0 50.0 53.0 57.0 61.0 64.0 66.0 68.0 70.0 71.0 72.0 75.0 81.0 94.0 114.0 141.0 177.0 227.0 275.9 
309.9 333.9 361.9 385.9 405.9 427.9 451.9 467.9 460.9 447.9 423.9 404.9 383.9 370.9 351.9 328.9 285.9 199.0 109.0 
78.0 65.0 58.0 54.0 50.0 47.0 44.0 40.0 36.0 31.0 26.0 21.0 16.0 11.0 9.0 6.0 5.0 3.0 1.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
26.0 23.0 25.0 32.0 38.0 44.0 50.0 53.0 56.0 60.0 63.0 65.0 68.0 69.0 70.0 71.0 74.0 81.0 94.0 115.0 140.0 175.0 224.0 267.9 
299.9 324.9 353.9 376.9 395.9 414.9 436.9 450.9 447.9 438.9 417.9 388.9 369.9 353.9 340.9 317.9 283.9 200.0 108.0 
78.0 65.0 58.0 54.0 51.0 47.0 44.0 41.0 37.0 33.0 28.0 23.0 17.0 13.0 9.0 7.0 5.0 4.0 1.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
26.0 24.0 26.0 31.0 37.0 44.0 49.0 52.0 56.0 59.0 62.0 64.0 66.0 67.0 68.0 70.0 73.0 81.0 97.0 120.0 148.0 187.0 239.0 284.9 
314.9 347.9 373.9 392.9 413.9 436.9 459.9 473.9 474.9 466.9 445.9 413.9 388.9 373.9 360.9 343.9 303.9 217.0 114.0 
82.0 68.0 61.0 56.0 53.0 49.0 47.0 43.0 40.0 35.0 30.0 25.0 18.0 14.0 10.0 8.0 6.0 4.0 2.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
26.0 24.0 26.0 31.0 37.0 44.0 49.0 52.0 56.0 59.0 62.0 64.0 66.0 67.0 68.0 70.0 74.0 83.0 99.0 123.0 155.0 196.0 252.0 297.9 
335.9 368.9 393.9 412.9 431.9 451.9 468.9 485.9 483.9 476.9 450.9 413.9 393.9 383.9 368.9 355.9 317.9 228.0 118.0 
84.0 69.0 61.0 57.0 53.0 50.0 47.0 44.0 41.0 37.0 31.0 26.0 20.0 14.0 11.0 8.0 6.0 4.0 2.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
26.0 24.0 25.0 31.0 37.0 43.0 48.0 51.0 55.0 59.0 62.0 64.0 66.0 67.0 68.0 70.0 74.0 82.0 97.0 122.0 148.0 188.0 241.0 286.9 
320.9 351.9 379.9 395.9 417.9 438.9 454.9 468.9 466.9 460.9 436.9 399.9 379.9 377.9 355.9 347.9 311.9 232.0 115.0 
82.0 67.0 59.0 55.0 51.0 48.0 46.0 43.0 40.0 37.0 32.0 26.0 20.0 15.0 11.0 9.0 7.0 5.0 2.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
26.0 24.0 25.0 31.0 37.0 43.0 48.0 51.0 55.0 59.0 62.0 64.0 66.0 67.0 68.0 70.0 73.0 82.0 98.0 120.0 146.0 184.0 230.0 269.9 
295.9 323.9 350.9 371.9 393.9 415.9 429.9 435.9 434.9 423.9 403.9 375.9 352.9 341.9 335.9 317.9 286.9 213.0 109.0 
77.0 64.0 57.0 53.0 49.0 46.0 44.0 42.0 39.0 35.0 31.0 26.0 20.0 14.0 11.0 8.0 7.0 5.0 2.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
